SBOS075A September   2000  – June 2024 OPA2241 , OPA2251 , OPA241 , OPA251 , OPA4241 , OPA4251

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information for OPA241 and OPA251
    4. 5.4 Thermal Information for OPA2241 and OPA2251
    5. 5.5 Thermal Information for OPA4241 and OPA4251
    6. 5.6 Electrical Characteristics for VS = 2.7V to 5V
    7. 5.7 Electrical Characteristics for VS = ±15V
    8. 5.8 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Applications Information
      1. 6.1.1 Operating Voltage
      2. 6.1.2 Offset Voltage Trim
      3. 6.1.3 Capacitive Load and Stability
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VS Supply voltage, VS = (V+) – (V–) Single supply 36 V
Dual supply ±18
Signal input pin voltage Common-mode(2) (V–) – 0.5 (V+) + 0.5 V
Differential(3) ±0.5
Output short-circuit(4) Continuous
TA Operating temperature –55 125 °C
TJ Junction temperature 150 °C
Tstg Storage temperature –55 125 °C
Lead temperature (soldering, 10s) 300 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Input terminals are diode-clamped to the power supply rails. Current-limit input signals that can swing more that 0.5V beyond the supply rails to 5mA or less. 
Input terminals are anti-parallel diode-clamped to each other. Current-limit input signals that cause differential voltage swings of more than ±0.5V to 5mA or less.
Short-circuit to ground, one amplifier per package.