Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
OPA830 Low-Power, Single-Supply, Wideband Operational Amplifier
1 Features
- High bandwidth:
- 250MHz (gain = +1)
- 110MHz (gain = +2)
- Low supply current: 3.9mA
(VS = 5V)
- Flexible supply range:
- Dual supply: ±1.4V to
±5.5V
- Single supply: 2.8V to
11V
- Input range includes ground on
single supply
- Output swing: 4.88V on 5V
supply
- High slew rate: 550V/μs
- Low input voltage noise:
9.2nV/√Hz
- Package: Pb-free SOT23