SBOS293I December 2003 – October 2024 OPA695
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
SSBW | Small-signal bandwidth | VO = 0.5 VPP | G = +1 V/V, RF = 511Ω | 1400 | MHz | ||
G = +2 V/V, RF = 487Ω | 960 | ||||||
G = +8 V/V, RF = 348Ω | 395 | ||||||
G = +16 V/V, RF = 162Ω | 235 | ||||||
Bandwidth for 0.2-dB gain flatness | G = +2, VO = 0.5 VPP, RF = 487 Ω | 230 | MHz | ||||
Peaking at a gain of +1 V/V | RF = 511 Ω, VO = 0.5 VPP | 1 | 2 | dB | |||
LSBW | Large-signal bandwidth | G = +8 V/V, VO = 2 VPP | 310 | MHz | |||
SR | Slew rate | G = +8 V/V, VO = 2-V step | 1700 | V/μs | |||
Rise and fall time (10% to 90%) | G = +8 V/V | VO = 0.5-V step | 1 | ns | |||
VO = 2-V step | 1 | ||||||
Settling time | To 0.02%, VO = 2-V step | 16 | ns | ||||
To 0.1%, VO = 2-V step | 10 | ns | |||||
HD2 | 2nd-order harmonic distortion | f = 10 MHz | VO = 2 VPP, RL = 100 Ω | –62 | –58 | dBc | |
VO = 2 VPP, RL = 500 Ω | –70 | –66 | |||||
HD3 | 3rd-order harmonic distortion | f = 10 MHz | VO = 2 VPP, RL = 100 Ω | –66 | –64 | dBc | |
VO = 2 VPP, RL = 500 Ω | –65 | –63 | |||||
en | Input voltage noise | f > 1 MHz | 1.8 | 2 | nV/√Hz | ||
in+ | Noninverting input current noise | f > 1 MHz | 18 | 19 | pA/√Hz | ||
in- | Inverting input current noise | f > 1 MHz | 22 | 24 | pA/√Hz | ||
DC PERFORMANCE | |||||||
ZOL | Open-loop transimpedance gain | VO = VS/2 | 40 | 70 | kΩ | ||
TA = –40°C to +85°C | 36 | ||||||
Input offset voltage | VCM = VS/2 | ±0.3 | ±3 | mV | |||
TA = –40°C to +85°C | ±4 | ||||||
Average input offset voltage drift | VCM = VS/2,TA = –40°C to +85°C | ±15 | μV/°C | ||||
Noninverting input bias current | VCM = VS/2 | ±5 | ±40 | μA | |||
TA = –40°C to +85°C | ±50 | ||||||
Average noninverting input bias current drift | VCM = VS/2, TA = –40°C to +85°C | ±170 | nA/°C | ||||
Inverting input bias current | VCM = VS/2 | ±5 | ±60 | μA | |||
TA = –40°C to +85°C | ±70 | ||||||
Average inverting input bias current drift | VCM = VS/2, TA = –40°C to +85°C | ±160 | nA/°C | ||||
INPUT CHARACTERISTICS | |||||||
CMIR | Common-mode input range (positive)(1) | 3.2 | 3.3 | V | |||
TA = –40°C to +85°C | 3.1 | ||||||
Common-mode input range (negative)(1) | 1.7 | 1.8 | |||||
TA = –40°C to +85°C | 1.9 | ||||||
CMRR | Common-mode rejection ratio | VCM = VS/2 | 51 | 54 | dB | ||
TA = –40°C to +85°C | 50 | ||||||
Noninverting input resistance | 280 || 1.2 | kΩ || pF | |||||
Inverting input resistance | Open-loop | 32 | Ω | ||||
OUTPUT CHARACTERISTICS | |||||||
VO | Output voltage swing (most positive) | No load | 4.0 | 4.2 | V | ||
TA = –40°C to +85°C | 3.8 | ||||||
RL = 100Ω | 3.9 | 4 | V | ||||
TA = –40°C to +85°C | 3.7 | ||||||
Output voltage swing (least positive) | No load | 0.8 | 1 | V | |||
TA = –40°C to +85°C | 1.2 | ||||||
RL = 100Ω | 1 | 1.1 | V | ||||
TA = –40°C to +85°C | 1.3 | ||||||
IO | Output current, sourcing | VO = VS/2 | 70 | 90 | mA | ||
TA = –40°C to +85°C | 66 | ||||||
Output current, sinking | VO = VS/2 | –90 | –70 | mA | |||
TA = –40°C to +85°C | –66 | ||||||
ZOUT | Closed-loop output impedance | G = +2 V/V, f = 100 kHz | 0.05 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current | 10.9 | 11.4 | 12 | mA | ||
TA = –40°C to +85°C | 9.1 | 12.9 | |||||
–PSRR | Negative power-supply rejection ratio | 56 | dB | ||||
DISABLE (Disabled LOW) | |||||||
Power-down quiescent current | VDIS = 0 V | 95 | 160 | μA | |||
TA = –40°C to +85°C | 180 | ||||||
Disable time | VIN = ±0.25 VDC | 1 | μs | ||||
Enable time | VIN = ±0.25 VDC | 25 | ns | ||||
Off isolation | G = +8 V/V, f = 10 MHz | 70 | dB | ||||
Output capacitance in disable | 4 | pF | |||||
Turn-on glitch | G = +2 V/V, RL = 150 Ω, VIN = 0 V | ±100 | mV | ||||
Turn-off glitch | G = +2 V/V, RL = 150 Ω, VIN = 0 V | ±20 | mV | ||||
Enable voltage | 3.3 | 3.5 | V | ||||
TA = –40°C to +85°C | 3.7 | ||||||
Disable voltage threshold | 1.7 | 1.8 | V | ||||
TA = –40°C to +85°C | 1.5 | ||||||
DIS control pin input bias current | 75 | 130 | μA | ||||
TA = –40°C to +85°C | 149 |