SBOS293I December 2003 – October 2024 OPA695
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
SSBW | Small-signal bandwidth | VO = 0.5 VPP | G = +1 V/V, RF = 523Ω | 1700 | MHz | ||
G = +2 V/V, RF = 511Ω | 1400 | ||||||
G = +8 V/V, RF = 402Ω | 450 | ||||||
G = +16 V/V, RF = 249Ω | 350 | ||||||
Bandwidth for 0.2-dB gain flatness | G = +2 V/V, VO = 0.5 VPP, RF = 511 Ω | 320 | MHz | ||||
Peaking at a gain of +1V/V | RF = 523 Ω, VO = 0.5 VPP | 4.6 | dB | ||||
LSBW | Large-signal bandwidth | G = +8 V/V, VO = 4 VPP | 450 | MHz | |||
SR | Slew rate | VO = 4-V step | G = –8 V/V | 4300 | V/μs | ||
G = +8 V/V | 2900 | ||||||
Rise and fall time | G = +8 V/V | VO = 0.5-V step | 0.8 | ns | |||
VO = 4-V step | 1 | ||||||
Settling time | VO = 2-V step, 0.02% | 16 | ns | ||||
VO = 2-V step, 0.1% | 10 | ||||||
HD2 | 2nd-order harmonic distortion | f = 10 MHz |
VO = 2 VPP, RL = 100 Ω | –65 | dBc | ||
VO = 2 VPP, RL = 500 Ω | –78 | ||||||
HD3 | 3rd-order harmonic distortion | f = 10 MHz |
VO = 2 VPP, RL = 100 Ω | –86 | dBc | ||
VO = 2 VPP, RL = 500 Ω | –86 | ||||||
en | Input voltage noise | f > 1 MHz | 1.8 | nV/√Hz | |||
in+ | Noninverting input current noise | f > 1 MHz | 18 | pA/√Hz | |||
in- | Inverting input current noise | f > 1 MHz | 22 | pA/√Hz | |||
DC PERFORMANCE | |||||||
ZOL | Open-loop transimpedance gain | VO = 0 V | 45 | 85 | kΩ | ||
TA = –40°C to +85°C | 41 | ||||||
VOS | Input offset voltage | VCM = 0 V | ±0.3 | ±3 | mV | ||
TA = –40°C to +85°C | ±4 | ||||||
Average input offset voltage drift | VCM = 0 V, TA = –40°C to +85°C | ±15 | μV/°C | ||||
Noninverting input bias current | VCM = 0 V | 13 | ±30 | μA | |||
TA = TA = –40°C to +85°C | ±41 | ||||||
Average noninverting input bias current drift | VCM = 0 V, TA = TA = –40°C to +85°C | +150 | nA/°C | ||||
Inverting input bias current | VCM = 0 V | ±20 | ±60 | μA | |||
TA = TA = –40°C to +85°C | ±70 | ||||||
Average inverting input bias current drift | VCM = 0 V, TA = TA = –40°C to +85°C | ±160 | nA/°C | ||||
INPUT CHARACTERISTICS | |||||||
CMIR | Common-mode input range(1) | ±3.1 | ±3.3 | V | |||
TA = –40°C to +85°C | ±3 | ||||||
CMRR | Common-mode rejection ratio | VCM = 0 V | 51 | 56 | dB | ||
TA = –40°C to +85°C | 50 | ||||||
Noninverting input impedance | 280 || 1.2 | kΩ || pF | |||||
RI | Inverting input resistance | Open-loop | 29 | Ω | |||
OUTPUT CHARACTERISTICS | |||||||
VO | Output voltage swing | No load | ±4 | ±4.2 | V | ||
TA = –40°C to +85°C | ±3.9 | ||||||
RL = 100 Ω | ±3.7 | ±3.9 | V | ||||
TA = –40°C to +85°C | ±3.6 | ||||||
IO | Output current, sourcing | VO = 0 V | 90 | 120 | mA | ||
TA = –40°C to +85°C | 70 | ||||||
Output current, sinking | VO = 0 V | –120 | –90 | mA | |||
TA = –40°C to +85°C | –70 | mA | |||||
ZOUT | Closed-loop output impedance | G = +8 V/V, f = 100 kHz | 0.04 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current | 12.6 | 12.9 | 13.3 | mA | ||
TA = –40°C to +85°C | 11 | 14.1 | |||||
–PSRR | Negative power-supply rejection ratio | 51 | 55 | dB | |||
TA = –40°C to +85°C | 48 | ||||||
DISABLE (Disabled LOW) | |||||||
Power-down quiescent current (+VS) | VDIS = 0 V | 100 | 170 | μA | |||
TA = –40°C to +85°C | 192 | ||||||
Disable time | VIN = ±0.25 VDC | 1 | μs | ||||
Enable time | VIN = ±0.25 VDC | 25 | ns | ||||
Off Isolation | G = +8 V/V, f = 10 MHz | 70 | dB | ||||
Output capacitance in disable | 4 | pF | |||||
Turn-on glitch | G = +2 V/V, RL = 150 Ω, VIN = 0 V | ±100 | mV | ||||
Turn-off glitch | G = +2 V/V, RL = 150 Ω, VIN = 0 V | ±20 | mV | ||||
Enable voltage threshold | 3.3 | 3.5 | V | ||||
TA = –40°C to +85°C | 3.7 | ||||||
Disable voltage threshold | 1.7 | 1.8 | V | ||||
TA = –40°C to +85°C | 1.5 | ||||||
DIS control pin input bias current | 75 | 130 | μA | ||||
TA = –40°C to +85°C | 145 |