SBOS378A March 2019 – November 2023 INA185
PRODUCTION DATA
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT | |||||||
CMRR | Common-mode rejection ratio, RTI (1) | VIN+ = 0 V to 26 V, VSENSE = 0 mV, TA = –40°C to +125°C |
A1 device | 86 | 100 | dB | |
A2, A3 devices | 96 | 100 | |||||
A4 devices | 106 | 120 | |||||
VOS | Offset voltage, RTI | VSENSE = 0 mV, VIN+ = 0 V | A1 devices | ±25 | ±135 | μV | |
A2, A3, A4 devices | ±5 | ±55 | |||||
VSENSE = 0 mV, VIN+ = 12 V | A1 devices | ±100 | ±450 | ||||
A2, A3 devices | ±25 | ±130 | |||||
A4 device | ±25 | ±100 | |||||
dVOS/dT | Offset drift, RTI | VSENSE = 0 mV, TA = –40°C to +125°C | 0.2 | 0.5 | μV/°C | ||
PSRR | Power supply rejection ratio, RTI | VS = 2.7 V to 5.5 V, VIN+ = 12 V, VSENSE = 0 mV | ±8 | ±30 | μV/V | ||
IIB | Input bias current | VSENSE = 0 mV, VCM = 0 V | -6 | μA | |||
VSENSE = 0 mV | 75 | ||||||
IIO | Input offset current | VSENSE = 0 mV | ±0.05 | μA | |||
OUTPUT | |||||||
G | Gain | A1 devices | 20 | V/V | |||
A2 devices | 50 | ||||||
A3 devices | 100 | ||||||
A4 devices | 200 | ||||||
EG | Gain error | VOUT = 0.5 V to VS – 0.5 V, TA = –40°C to +125°C |
A1, A2, A3 devices | ±0.05% | ±0.2% | ||
A4 device | ±0.07% | ±0.25% | |||||
Gain error drift | TA = –40°C to +125°C | 1.5 | 8 | ppm/°C | |||
Nonlinearity error | VOUT = 0.5 V to VS – 0.5 V | ±0.01% | |||||
Maximum capacitive load | No sustained oscillation | 1 | nF | ||||
VOLTAGE OUTPUT (2) | |||||||
VSP | Swing to VS | RL = 10 kΩ to GND, TA = –40°C to +125°C | (V+) – 0.02 | (V+) – 0.026 | V | ||
VSN | Swing to GND | RL = 10 kΩ to GND, VIN+ – VIN– = –10mV, TA = –40°C to +125°C |
(VGND) + 0.0005 | (VGND) + 0.0035 | V | ||
VSG | Zero current swing to GND | RL = Open, VIN+ – VIN– = 0mV, VREF = 0 V, TA = –40°C to +125°C |
A1 devices | (VGND) + 0.0005 | (VGND) + 0.006 | V | |
A2, A3, A4 devices | (VGND) + 0.0005 | (VGND) + 0.012 | |||||
FREQUENCY RESPONSE | |||||||
BW | Bandwidth | CLOAD = 10 pF | A1 devices | 350 | kHz | ||
A2 devices | 210 | ||||||
A3 devices | 150 | ||||||
A4 devices | 105 | ||||||
SR | Slew rate | 2 | V/μs | ||||
NOISE, RTI (1) |
|||||||
Voltage noise density | 40 | nV/√Hz | |||||
POWER SUPPLY | |||||||
IQ | Quiescent current | VSENSE = 0 mV | 200 | 260 | μA | ||
VSENSE = 0 mV, TA = –40°C to +125°C | 300 |