SBOS397I August 2007 – June 2024 TMP102
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE SENSOR | |||||||
Range | –40 | 125 | °C | ||||
Accuracy (temperature error) | -25°C to 85°C | ± 0.5 | ± 2 | °C | |||
-40°C to 125°C | ± 1 | ± 3 | |||||
vs supply | 0.2 | 0.5 | °C/V | ||||
Resolution | 0.0625 | °C | |||||
DIGITAL INPUT/OUTPUT | |||||||
Input capacitance | 3 | pF | |||||
VIH | Input logic high | 0.7 × (V+) | 3.6 | V | |||
VIL | Input logic low | –0.5 | 0.3 × (V+) | V | |||
IIN | Input current | 0 < VIN < 3.6V | 1 | µA | |||
VOL | Output logic | SDA | V+ > 2 V, IOL = 3 mA | 0 | 0.4 | V | |
V+ < 2 V, IOL = 3 mA | 0 | 0.2 × (V+) | |||||
ALERT | V+ > 2 V, IOL = 3 mA | 0 | 0.4 | ||||
V+ < 2 V, IOL = 3 mA | 0 | 0.2 × (V+) | |||||
Resolution | 12 | Bit | |||||
Conversion time | 10 | 15 | ms | ||||
Conversion modes | CR1 = 0, CR0 = 0 | 0.25 | Conv/s | ||||
CR1 = 0, CR0 = 1 | 1 | ||||||
CR1 = 1, CR0 = 0 (default) | 4 | ||||||
CR1 = 1, CR0 = 1 | 8 | ||||||
Timeout time | 30 | 40 | ms | ||||
POWER SUPPLY | |||||||
Operating supply range | 1.4 | 3.6 | V | ||||
IQ | Average quiescent current | Serial bus inactive, CR1 = 0, CR0 = 1 | 3.2 | 5 | µA | ||
Serial bus inactive, CR1 = 1, CR0 = 0 (default) | 4.8 | 7.5 | |||||
Serial bus active, SCL frequency = 400 kHz | 10 | ||||||
Serial bus active, SCL frequency = 2.85 MHz | 40 | ||||||
ISD | Shutdown current | Serial bus inactive | 0.15 | 0.35 | µA | ||
Serial bus active, SCL frequency = 400 kHz | 5.5 | ||||||
Serial bus active, SCL frequency = 2.85 MHz | 35 | ||||||
TEMPERATURE | |||||||
Specified range | –40 | 125 | °C | ||||
Operating range | –55 | 150 | °C |