SBOS473L March 2009 – July 2024 TMP112 , TMP112D
PRODUCTION DATA
The TMP112 family operates as a target device only on the SMBus, two-wire, and I2C interface-compatible bus. Connections to the bus are made through the open-drain I/O lines, SDA and SCL. The SDA and SCL pins feature integrated spike suppression filters and Schmitt triggers to minimize the effects of input spikes and bus noise. The TMP112 family supports the transmission protocol for fast (1 kHz to 400 kHz), fast-plus (1 kHz to 1 MHz) and high-speed (1 kHz to 2.85 MHz) modes. All data bytes are transmitted MSB first.