SBOS547B June 2011 – September 2024 INA226
PRODUCTION DATA
PIN | Type | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | 2 | Digital input | Address pin. Connect to GND, SCL, SDA, or VS. Table 6-2 shows pin settings and corresponding addresses. |
A1 | 1 | Digital input | Address pin. Connect to GND, SCL, SDA, or VS. Table 6-2 shows pin settings and corresponding addresses. |
Alert | 3 | Digital output | Multi-functional alert, open-drain output. |
GND | 7 | Analog | Ground. |
IN+ | 10 | Analog input | Connect to supply side of shunt resistor. |
IN– | 9 | Analog input | Connect to load side of shunt resistor. |
SCL | 5 | Digital input | Serial bus clock line, open-drain input. |
SDA | 4 | Digital I/O | Serial bus data line, open-drain input/output. |
VBUS | 8 | Analog input | Bus voltage input. |
VS | 6 | Analog | Power supply, 2.7 V to 5.5 V. |