SBOS556D June 2011 – August 2020 OPA171-Q1 , OPA2171-Q1 , OPA4171-Q1
PRODUCTION DATA
The OPA171-Q1 family of devices is a 36-V, single-supply, low-noise operational amplifier (op amp) with the ability to operate on supplies ranging from 2.7 V (±1.35 V) to 36 V (±18 V). This series is available in multiple packages and offers low offset, drift, and low quiescent current. The single, dual, and quad versions all have identical specifications for maximum design flexibility.
Unlike most op amps, which are
specified at only one supply voltage, the OPAx171-Q1
family of devices is specified
from 2.7 V to 36 V. Input signals beyond the supply rails do not cause phase
reversal.
The OPAx171-Q1
family of devices is stable with
capacitive loads up to 300 pF. The input can operate 100 mV below the negative rail
and within 2 V of the top rail during normal operation. The device can operate with
full rail-to-rail input 100 mV beyond the top rail, but with reduced performance
within 2 V of the top rail.
The OPAx171-Q1 op amp family is specified from –40°C to +125°C.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
OPA171-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
OPA2171-Q1 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
OPA4171-Q1 | SOIC (14) | 8.65 mm × 3.91 mm |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from Revision C (December 2015) to Revision D (August 2020)
Changes from Revision B (December 2014) to Revision C (December 2015)
Changes from Revision A (September 2012) to Revision B (December 2014)
Changes from Revision * (June, 2011) to Revision A (September, 2012)