SBOS721B October 2014 – October 2024 TMP75B-Q1
PRODUCTION DATA
Place the temperature sensor as close as possible and run copper planes on the ground or other layers to provide good thermal coupling to the heat source for fast settling and accurate measurement of the temperature of the hot spot.
Place the power-supply bypass capacitor as close as possible to the supply and ground pins.
Pull up the open-drain output pins (SDA and ALERT) to a supply voltage rail (VS or higher but up to 3.6V) through 10kΩ pullup resistors. Smaller values of the resistors can be used to compensate for long bus traces that can cause an increase in capacitance and slow rise time for the open-drain outputs; the values must not be less than 1kΩ to avoid self-heating effects due to increased current through the part in the low states of the outputs.