The INA180, INA2180, and INA4180 (INAx180) current sense amplifiers are designed for cost-optimized applications. These devices are part of a family of current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common-mode voltages from –0.2 V to +26 V, independent of the supply voltage. The INAx180 integrate a matched resistor gain network in four, fixed-gain device options: 20 V/V, 50 V/V, 100 V/V, or 200 V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.
All these devices operate from a single 2.7-V to 5.5-V power supply. The single-channel INA180 draws a maximum supply current of 260 µA; whereas, the dual-channel INA2180 draws a maximum supply current of 500 µA, and the quad channel draws a maximum supply current of 900 µA.
The INA180 is available in a 5-pin, SOT-23 package with two different pin configurations. The INA2180 is available in 8-pin, VSSOP and WSON packages. The INA4180 is available in a 14-pin, TSSOP package. All device options are specified over the extended operating temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA180 | SOT-23 (5) | 2.90 mm × 1.60 mm |
INA2180 | VSSOP (8) | 3.00 mm × 3.00 mm |
WSON (8) | 2.00 mm × 2.00 mm | |
INA4180 | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from Revision G (April 2020) to Revision H (July 2022)
Changes from Revision F (March 2019) to Revision G (April 2020)
Changes from Revision E (July 2018) to Revision F (March 2019)
Changes from Revision D (March 2018) to Revision E (July 2018)
Changes from Revision C (December 2017) to Revision D (March 2018)
Changes from Revision B (November 2017) to Revision C (December 2017)
Changes from Revision A (August 2017) to Revision B (November 2017)
Changes from Revision * (April 2017) to Revision A (August 2017)