SBOS772C August 2017 – May 2019 INA1650-Q1 , INA1651-Q1
PRODUCTION DATA.
5746 channels |
VREF pins connected to ground |
5746 channels |
5746 channels |
3 VRMS, 500-kHz measurement bandwidth |
SMPTE 4:1 60 Hz and 7 kHz, 90-kHz measurement bandwidth |
100-mV input step |
10-mV input step |
10-V input step, 0.01% settling = ±1 mV |
5 typical units |
REF A/B connected to 0 V |
REF A/B connected to VMID(OUT) |
REF A/B connected to 0 V |
5746 channels |
VREF pins connected to VMID(OUT) |
5746 channels |
52 channels |
3 VRMS, 90-kHz measurement bandwidth |
1 kHz, 90-kHz measurement bandwidth |
CCIF 19 kHz and 20 kHz, 90-kHz measurement bandwidth |
CF = 1 µF |
10-V input step |
10-V input step, 0.01% settling = ±1 mV |
5 typical units |
REF A/B connected to 0 V |
REF A/B connected to VMID(OUT) |
REF A/B connected to 0 V |