SBOS780C March 2016 – June 2021 THS3215
PRODUCTION DATA
The D2S is also used to directly drive a doubly-terminated line, as shown in Figure 8-18. In addition, the OPS amplifies the internal D2S output by 5 V/V. The internal path to the OPS is selected with PATHSEL (pin 4) at ground, and the OPS gain is increased to 5 V/V. A 2 VPP output at VO1 produces a 10 VPP output at VOUT (pin 11). This 10 VPP swing requires higher supply operation to provide sufficient headroom in the OPS output stage in order to preserve signal integrity. A power supply of ±7.5 V provides adequate headroom.
A simple modification to the circuit in Figure 8-18 is to disable the OPS. The D2S output at VO1 can then be used either directly or through a filter to an even higher power driver, such as the ±15 V THS3091.