SBOS780C March 2016 – June 2021 THS3215
PRODUCTION DATA
Having two amplifiers available also allows a simple differential I/O implementation with independent output common-mode control, as shown in Figure 8-19. In this configuration, the D2S provides one side of the differential output, while simultaneously driving the OPS configured in an inverting gain of –1 V/V to provide the differential output on the other side. The output at VMID_OUT (pin 15) biases the external noninverting input, VIN+ (pin 9). This circuit configuration places the differential input to the output filter at a common-mode voltage, VMID_OUT.