SBOS780C March 2016 – June 2021 THS3215
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | TEST LEVEL (1) | |
---|---|---|---|---|---|---|---|
AC PERFORMANCE (Output measured at pin 15) | |||||||
Small-signal bandwidth (SSBW) | VOUT = 100 mVPP | 200 | MHz | C | |||
Large-signal bandwidth (LSBW) | VOUT = 1 VPP | 50 | MHz | C | |||
Slew rate(2) | VOUT = 4-V step | 110 | V/µs | C | |||
Input voltage noise | f > 5 kHz | 4.6 | nV/√ Hz | C | |||
Input current noise | f > 5 kHz | 1.3 | pA/√ Hz | C | |||
AC output impedance | f = 20 MHz, no load current | 2.5 | Ω | C | |||
DC AND I/O PERFORMANCE (RS = 25 Ω, and output measured at pin 15, unless otherwise noted) | |||||||
Buffer gain | VI = ±1 V, RLOAD = 200 Ω | .9985 | 0.999 | 1.001 | V/V | A | |
Buffer gain drift | TJ = –40°C to +125°C | –1.2 | –2.2 | ppm/°C | B | ||
Output offset from midsupply | Input floating, pin 1 open | –120 | 30 | 70 | mV | A | |
Output offset voltage | Input driven to 0 V from 0-Ω source | –1.0 | 4.0 | 15 | mV | A | |
Input offset voltage drift | TJ = –40°C to +125°C, input driven to 0 V | 4 | 9 | 15 | µV/°C | B | |
Input bias current(3) | –10 | ±1 | 10 | µA | A | ||
Input bias current drift | TJ = –40°C to +125°C | –5 | ±1 | 5 | nA/°C | B | |
Input/output headroom to either supply | gain change < 1% | 1.1 | 1.4 | V | A | ||
Input impedance | Internal 50-kΩ divider resistors to each supply | 22 || 1.5 | kΩ || pF | C | |||
Linear output current into resistive load | ±1.62 V into 36 Ω | 40 | 65 | mA | A | ||
DC output impedance | Load current = ±30 mA | 0.3 | Ω | C | |||
Positive power-supply rejection ratio (+PSRR) | Referred to input with VMID_IN (pin 1) at GND | 60 | dB | A | |||
Negative power-supply rejection ratio (—PSRR) | Referred to input with VMID_IN (pin 1) at GND | 69 | dB | A |