SBOS859B March 2018 – July 2018 INA1620
PRODUCTION DATA.
The INA1620 has two operating modes determined by the voltage between the EN and GND pins: a shutdown mode (VEN ≤ 0.78 V) and an enabled mode (VEN ≥ 0.82 V). The measured datasheet performance parameters specified in the Typical Characteristics and Specifications sections are given with the amplifier in the enabled mode, unless otherwise noted.