SBOS923I December   2017  – July 2024 LMV321A , LMV324A , LMV358A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Functions and Configurations
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information: LMV321A
    5. 5.5 Thermal Information: LMV358A
    6. 5.6 Thermal Information: LMV324A
    7. 5.7 Electrical Characteristics
    8. 5.8 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Operating Voltage
      2. 6.3.2 Input Common Mode Range
      3. 6.3.3 Rail-to-Rail Output
      4. 6.3.4 Overload Recovery
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 LMV3xxA Low-Side, Current Sensing Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Single-Supply Photodiode Amplifier
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Input and ESD Protection
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The LMV3xxA family includes single (LMV321A), dual (LMV358A), and quad-channel (LMV324A) low-voltage (2.5V to 5.5V) operational amplifiers (op amps) with rail-to-rail output swing capabilities. These op amps provide a cost-effective solution for space-constrained applications such as large appliances, smoke detectors, and personal electronics where low-voltage operation and high capacitive-load drive are required. The capacitive-load drive of the LMV3xxA family is 500pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads. These op amps are designed specifically for low-voltage operation (2.5V to 5.5V) with performance specifications similar to the LMV3xx devices.

The robust design of the LMV3xxA family simplifies circuit design. The op amps feature unity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdrive conditions.

The LMV3xxA family is available in industry-standard packages such as SOIC, MSOP, SOT-23, and TSSOP packages.

Package Information
PART NUMBER PACKAGE(1) PACAKGE SIZE(2)
LMV321A DBV (SOT-23, 5) 2.9mm × 2.8mm
DCK (SC70, 5) 2mm × 2.1mm
LMV358A D (SOIC, 8) 4.9mm × 6mm
DGK (VSSOP, 8) 3mm × 4.9mm
PW (TSSOP, 8) 3mm × 6.4mm
DDF (SOT-23, 8) 2.9mm × 2.8mm
LMV324A D (SOIC, 14) 8.65mm × 6mm
DYY (SOT-23, 14) 4.2mm × 3.26mm
PW (TSSOP, 14) 5mm × 6.4mm
For all available packages, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
LMV321A LMV358A LMV324A Single-Pole, Low-Pass FilterSingle-Pole, Low-Pass Filter