SBOS926H January 2021 – November 2024 OPA2392 , OPA392
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = 5.0 V | ±1 | ±10 | μV | ||
OPA2392D | ±1 | ±20 | |||||
OPA392YBJ, OPA2392YBJ | ±1 | ±25 | |||||
VS = 5.0 V, VCM = (V+) – 200 mV |
±2 | ±30 | |||||
OPA2392YBJ | ±2 | ±85 | |||||
VS = 5.0 V, TA = –40°C to +125°C(1) |
±100 | ||||||
VCM = V–, TA = –40°C to +125°C(1) |
OPA392, OPA2392D, OPA2392YBJ | ±125 | |||||
OPA2392DGK | ±180 | ||||||
dVOS/dT | Input offset voltage drift | VS = 5.0 V | TA = 0°C to 85°C | ±0.16 | μV/°C | ||
TA = –40°C to +125°C(1) | ±0.6 | ||||||
VCM = 5.0 V, TA = –40°C to +125°C(1) |
±0.18 | ±0.9 | |||||
PSRR | Power supply rejection ratio | VCM = V– | ±30 | μV/V | |||
TA = –40°C to +125°C(1) | ±80 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current(1) | ±0.01 | ±0.8 | pA | |||
TA = –40°C to +85°C | ±5 | ||||||
TA = –40°C to +125°C | ±30 | ||||||
IOS | Input offset current(1) | ±0.01 | ±0.8 | pA | |||
TA = –40°C to +85°C | ±5 | ||||||
TA = –40°C to +125°C | ±30 | ||||||
NOISE | |||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 2.0 | μVPP | ||||
VCM = (V+) – 0.3 | 3.2 | ||||||
eN | Input voltage noise density | f = 10 Hz | 42 | nV/√Hz | |||
VCM = (V+) – 0.3 | 80 | ||||||
f = 1 kHz | 6.5 | ||||||
VCM = (V+) – 0.3 | 10.4 | ||||||
f = 10 kHz | 4.4 | ||||||
VCM = (V+) – 0.3 | 5.8 | ||||||
iN | Input current noise density | f = 1 kHz | OPA392DBV | 70 | fA/√Hz | ||
OPA392YBJ, OPA2392 | 25 | ||||||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range | V– | V+ | V | |||
CMRR | Common-mode rejection ratio | (V–) < VCM < (V+) – 1.5 V | 75 | 120 | dB | ||
TA = –40°C to +125°C | 113 | ||||||
(V–) < VCM < (V+), TA = –40°C to +125°C(1) |
66 | 97 | |||||
VS = 5.5 V | 88 | 111 | |||||
INPUT CAPACITANCE | |||||||
ZID | Differential | 1013 || 2.8 | Ω || pF | ||||
ZICM | Common-mode | 1013 || 3.5 | Ω || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 5.5 V | (V–) + 50 mV < VOUT < (V+) – 50 mV |
115 | 132 | dB | |
(V–) + 100 mV < VO < (V+) – 100 mV, RL = 2 kΩ |
110 | 128 | |||||
(V–) + 100 mV < VOUT < (V+) – 100 mV, RL = 2 kΩ, TA = –40°C to +125°C(1) |
100 | ||||||
VS = 1.7 V | (V–) + 50 mV < VOUT < (V+) – 50 mV, VCM = (V+) – 1.15 V |
106 | 124 | ||||
(V–) + 100 mV < VOUT < (V+) – 100 mV, RL = 2 kΩ, VCM = (V+) – 1.15 V |
106 | 124 | |||||
(V–) + 100 mV < VOUT < (V+) – 100 mV, RL = 2 kΩ, VCM = (V+) – 1.15 V, TA = –40°C to +125°C(1) |
100 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | AV = 1000 V/V | 13 | MHz | |||
SR | Slew rate | 4-V step, gain = +1 | falling | 4.5 | V/μs | ||
rising | 3.5 | ||||||
Phase margin | CL = 100 pF | OPA392DBV, DCK, OPA2392DSG | 45 | ° | |||
OPA392YBJ, OPA2392D, DGK, YBJ | 35 | ||||||
tS | Settling time | To 0.1%, 2-V step, gain = +1 | 0.75 | μs | |||
To 0.01%, 2-V step, gain = +1 | 1 | ||||||
Overload recovery time | VIN × gain > VS | 0.45 | μs | ||||
THD+N | Total harmonic distortion + noise | VOUT = 1 VRMS, gain = +1, f = 1 kHz, VCM = (V–) + 1.5 V |
–112 | dB | |||
0.00025 | % | ||||||
OUTPUT | |||||||
Voltage output swing from both rails | VS = 1.7 V | 20 | mV | ||||
RL = 2 kΩ | 30 | ||||||
VS = 5.5 V | 20 | ||||||
RL = 2 kΩ | 35 | ||||||
ISC | Short-circuit current | Sinking, VS = 5.5 V | –55 | mA | |||
Sourcing, VS = 5.5 V | 65 | ||||||
RO | Open-loop output impedance | f = 1 MHz | 120 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 mA | 1.22 | 1.4 | mA | ||
TA = –40°C to +125°C(1) | 1.5 | ||||||
SHUTDOWN (OPA392YBJ, OPA2392YBJ and OPA4392RTE Only) | |||||||
IQSD | Quiescent current per amplifier | All amplifiers disabled, EN = V– | 6 | µA | |||
VIH | High-level input voltage | Amplifier enabled | (V+) – 0.5 | V | |||
VIL | Low-level input voltage | Amplifier disabled | (V–) + 0.5 | V | |||
tON | Amplifier enable time | G = 1, VOUT = 0.9 × VS/2, two amplifiers enabled | 9.5 | µs | |||
tOFF | Amplifier disable time | G = 1, VOUT = 0.1 × VS/2, two amplifiers disabled | 7.8 | µs | |||
EN pin input leakage current | VIH = V+ | 0.02 | µA | ||||
VIL = V– | 1 |