SBOS932C January 2020 – March 2021 THP210
PRODUCTION DATA
The THP210 features a power-down circuit to disable the amplifier when a low-power mode is required by the system. In the power-down state, the amplifier outputs are in a high-impedance state, and the amplifier total quiescent current is reduced to less than 20 µA.