SBOS932C January 2020 – March 2021 THP210
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VIO | Input-referred offset voltage | 10 | ±40 | µV | ||
TA = –40°C to +125°C | ±75 | |||||
Input offset voltage drift | TA = –40°C to +125°C | 0.1 | ±0.35 | µV/°C | ||
PSRR | Power-supply rejection ratio | ±0.025 | ±0.25 | µV/V | ||
TA = –40°C to +125°C | ±0.5 | |||||
INPUT BIAS CURRENT | ||||||
IB | Input bias current | ±0.2 | ±2 | nA | ||
TA = –40°C to +125°C | ±4 | |||||
Input bias current drift | TA = –40°C to +125°C | ±2 | ±15 | pA/°C | ||
IOS | Input offset current | ±0.2 | ±1 | nA | ||
TA = –40°C to +125°C | ±3 | |||||
Input offset current drift | TA = –40°C to +125°C | 1 | ±10 | pA/°C | ||
NOISE | ||||||
en | Input differential voltage noise | f = 1 kHz | 3.7 | nV/√Hz | ||
f = 10 Hz | 4 | |||||
f = 0.1 to 10 Hz | 0.1 | µVPP | ||||
ei | Input current noise, each input | f = 1 kHz | 300 | fA/√Hz | ||
f = 10 Hz | 400 | |||||
f = 0.1 to 10 Hz | 13.4 | pAPP | ||||
INPUT VOLTAGE | ||||||
Common-mode voltage range | TA = –40°C to +125°C | VVS– + 1 | VVS+ – 1 | V | ||
CMRR | Common-mode rejection ratio | VVS– + 1 V ≤ VICM ≤ VVS+ – 1 V |
140 |
dB | ||
VVS– + 1 V ≤ VICM ≤ VVS+ – 1 V, VS = ±18 V | 126 | 140 | ||||
VVS– + 1 V ≤ VICM ≤ VVS+ – 1 V, VS = ±18 V, TA = –40°C to +125°C | 120 | |||||
INPUT IMPEDANCE | ||||||
Input impedance differential mode | VICM = 0 V | 1 || 1 | GΩ || pF | |||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop voltage gain | VS = ±2.5 V, VVS– + 0.2 V < VO < VVS+ – 0.2 V | 115 | 120 | dB | |
VS = ±2.5 V, VVS– + 0.3 V < VO < VVS+ – 0.3 V, TA = –40°C to +125°C | 110 | 120 | ||||
VS = ±15 V, VVS– + 0.6 V < VO < VVS+ – 0.6 V | 115 | 120 | ||||
VS = ±15 V, VVS– + 0.6 V < VO < VVS+ – 0.6 V, TA = –40°C to +125°C |
110 | 120 | ||||
FREQUENCY RESPONSE | ||||||
SSBW | Small-signal bandwidth | VO = 100 mVPP | 7 | MHz | ||
GBP | Gain-bandwidth product | VO = 100 mVPP, gain = –10 V/V | 9.2 | MHz | ||
FBP | Full-power bandwidth | VO = 1 VPP | 2.4 | MHz | ||
SR | Slew rate | 10-V step | 15 | V/µs | ||
Settling time | To 0.1% of final value, VO = 10-V step | 1 | µs | |||
To 0.01% of final value, VO= 10-V step | 1.2 | |||||
THD+N | Total harmonic distortion and noise | Differential input, f = 1 kHz, VO = 10 VPP | –120 | dB | ||
THD+N | Total harmonic distortion and noise | Single-ended input, f = 1 kHz, VO = 10 VPP | –115 | |||
THD+N | Total harmonic distortion and noise | Differential input, f = 10 kHz, VO = 10 VPP | –112 | |||
Total harmonic distortion and noise | Single-ended input, f = 10 kHz, VO = 10 VPP | –107 | ||||
HD2 | Second-order harmonic distortion | Differential input, f = 1 kHz, VO = 10 VPP | –120 | |||
Single-ended input, f = 1 kHz, VO = 10 VPP | –126 | |||||
HD3 | Third-order harmonic distortion | Differential input, f = 1 kHz, VO = 10 VPP | –120 | |||
Single-ended input, f = 1 kHz, VO = 10 VPP | –119 | |||||
Overdrive recovery time | gain = –5 V/V, 2x output overdrive, dc-coupled | 3.3 | µs | |||
ZO | Open-loop output impedance | f = 100 kHz (differential) | 14 | Ω | ||
CLOAD | Capacitive load drive | Differential capacitive load, no output isolation resistors, phase margin = 30° | 50 | pF | ||
OUTPUT | ||||||
VOL | Negative output voltage swing from rail | VS = ±2.5 V | 100 | mV | ||
VS = ±2.5 V, TA = –40°C to +125°C | 100 | |||||
VS = ±18 V | 230 | |||||
VS = ±18 V, TA = –40°C to +125°C | 270 | |||||
VOH | Positive output voltage swing from rail | VS = ±2.5 V | 100 | |||
VS = ±2.5 V, TA = –40°C to +125°C | 100 | |||||
VS = ±18 V | 230 | |||||
VS = ±18 V, TA = –40°C to +125°C | 270 | |||||
ISC | Short-circuit current | ±31 | mA | |||
OUTPUT COMMON-MODE VOLTAGE | ||||||
Small-signal bandwidth from VOCM pin | VVOCM = 100 mVPP | 2 | MHz | |||
Large-signal bandwidth from VOCM pin | VVOCM = 0.6 VPP | 5.7 | ||||
Slew rate from VOCM pin | VVOCM = 0.5-V step, rising | 4.2 | V/µs | |||
VVOCM = 0.5-V step, falling | 5.5 | |||||
DC output balance | VVOCM fixed midsupply (VO = ±1 V) | 78 | dB | |||
VOCM Input voltage range | VS = ±2.5 V | VVS– + 1 | VVS+ – 1 | V | ||
VS = ±18 V | VVS– + 2 | VVS+ – 2 | ||||
VOCM input impedance | 2.5 || 1 | MΩ || pF | ||||
VOCM offset from mid-supply | VVOCM pin floating, VO = VICM = 0 V | ±1 | mV | |||
VOCM common-mode offset voltage | VVOCM = VICM, VO = 0 V | ±1 | ±6 | |||
VVOCM = VICM, VO = 0 V, TA = –40°C to +125°C | ±10 | |||||
VOCM common-mode offset voltage drift | VVOCM = VICM, VO = 0 V, TA = –40°C to +125°C | ±20 | ±60 | µV/°C | ||
POWER SUPPLY | ||||||
IQ | Quiescent operating current | 0.95 | 1.05 | mA | ||
TA = –40°C to +125°C | 1.4 | |||||
POWER DOWN | ||||||
V PD(HI) | Power-down enable voltage | TA = –40°C to +125°C | VVS+ – 0.5 | V | ||
V PD(LOW) | Power-down disable voltage | TA = –40°C to +125°C | VVS+ – 2.0 | |||
PD bias current | V PD = VVS+ – 2 V | 1 | 2 | µA | ||
Powerdown quiescent current | 10 | 20 | µA | |||
Turn-on time delay | VIN = 100 mV, Time to VO = 90% of final value | 10 | µs | |||
Turn-off time delay | VIN = 100 mV, Time to VO = 10% of original value | 15 |