SBOS974E August 2019 – October 2024 THS6222
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
RHF (VQFN) | RGT (VQFN) | |||
BIAS-1(1) | 23 | 15 | Input | Bias mode control, LSB |
BIAS-2(1) | 24 | 16 | Input | Bias mode control, MSB |
D1_IN– | 19 | 11 | Input | Amplifier D1 inverting input |
D1_IN+ | 1 | 1 | Input | Amplifier D1 noninverting input |
D1_OUT | 20 | 12 | Output | Amplifier D1 output |
D2_IN– | 18 | 10 | Input | Amplifier D2 inverting input |
D2_IN+ | 2 | 2 | Input | Amplifier D2 noninverting input |
D2_OUT | 17 | 9 | Output | Amplifier D2 output |
DGND(2) | 3 | 3 | Input | Ground reference for bias control pins |
IADJ | 4 | 4 | Input | Bias current adjustment pin |
NC | 6-16 | 6 | — | No internal connection |
VCM | 5 | 5 | Output | Common-mode buffer output |
VS– | 22 | 7, 14 | Power | Negative power-supply connection |
VS+ | 21 | 8, 13 | Power | Positive power-supply connection |
Thermal Pad | Pad | Pad | Power | Electrically connected to die substrate and VS–. Connect to VS– on the printed circuit board (PCB) for best performance. |
PAD | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BIAS-1(1) | 18 | Input | Bias mode parallel control, LSB |
BIAS-2(1) | 19 | Input | Bias mode parallel control, MSB |
D1_IN– | 11 | Input | Amplifier D1 inverting input |
D1_IN+ | 1 | Input | Amplifier D1 noninverting input |
D1_OUT | 13 | Output | Amplifier D1 output (must be used for D1 output) |
D1_OUT (OPT) | 12 | Output | Optional amplifier D1 output (pad can be left unconnected or connected to pad 13) |
D2_IN– | 10 | Input | Amplifier D2 inverting input |
D2_IN+ | 2 | Input | Amplifier D2 noninverting input |
D2_OUT | 8 | Output | Amplifier D2 output (must be used for D2 output) |
D2_OUT (OPT) | 9 | Output | Optional amplifier D2 output (can be left unconnected or connected to pad 8) |
DGND(2) | 3 | Input | Ground reference for bias control pins |
IADJ | 4 | Input | Bias-current adjustment pin |
VCM | 5 | Output | Common-mode buffer output |
VS– | 6, 16, 17 | Power | Negative power-supply connection |
VS+ | 7, 14, 15 | Power | Positive power-supply connection |
Backside | — | — | Connect to the lowest voltage potential on the die (generally VS–) |