SBOS993A December 2021 – December 2022 OPT4001
PRODUCTION DATA
At TA = 25°C, VDD = 3.3 V, 800-ms conversion time (CONVERSION_TIME = 0xB), automatic full-scale range (RANGE = 0xC), white LED, and normal-angle incidence of light, unless otherwise specified.
Normalized to 0° | ||
Normalized to dark condition |
Normalized to dark condition |
Normalized to 3.3 V |
Normalized to 3.3 V |
Normalized to 3.3 V |
Register E (exponent) denotes the full-scale range | ||
Normalized to 600 μs |
Register E (exponent) denotes the full-scale range | ||
Normalized to 25 ms |
Normalized to 25°C | ||
Normalized to 25°C |