SBOS995A October 2019 – November 2020 INA290-Q1
PRODUCTION DATA
The INA290-Q1 input bias current draws 20 μA (typical) even with common-mode voltages as high as 120 V. This enables precision current sensing in applications where the sensed current is small or applications that require lower input leakage current.