SBOS995A October 2019 – November 2020 INA290-Q1
PRODUCTION DATA
The INA290-Q1 gain error is < 0.1% at room temperature for most gain options, with a maximum drift of 5 ppm/°C over the full temperature range of –40 °C to +125 °C. The INA290-Q1 is available in multiple gain options of 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V, which the system designer should select based on their desired signal-to-noise ratio and other system requirements.
The INA290-Q1 closed-loop gain is set by a precision, low-drift internal resistor network. The ratio of these resistors are excellently matched, while the absolute values may vary significantly. TI does not recommend adding additional resistance around the INA290-Q1 to change the effective gain because of this variation, however. The typical values of the gain resistors are described in Table 7-1.
GAIN | R1 | RL |
---|---|---|
20 (V/V) | 25 kΩ | 500 kΩ |
50 (V/V) | 10 kΩ | 500 kΩ |
100 (V/V) | 10 kΩ | 1000 kΩ |
200 (V/V) | 5 kΩ | 1000 kΩ |
500 (V/V) | 2 kΩ | 1000 kΩ |