SBOS995A October 2019 – November 2020 INA290-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
CMRR | Common-mode rejection ratio | VCM = 2.7 V to 120 V, TA = –40 °C to +125 °C | 140 | 160 | dB | |
f = 50 kHz | 85 | |||||
Vos | Offset voltage, input referred | A1 devices | 5 | ±25 | µV | |
A2 devices | 3 | ±20 | ||||
A3 devices | 3 | ±15 | ||||
A4, A5 devices | 2 | ±12 | ||||
dVos/dT | Offset voltage drift | TA = –40 °C to +125 °C | 0.2 | µV/℃ | ||
PSRR | Power supply rejection ratio, input referred | VS = 2.7 V to 20 V, TA = –40 °C to +125 °C | 0.05 | ±0.5 | µV/V | |
IB | Input bias current | IB+, VSENSE = 0 mV | 10 | 20 | 30 | µA |
IB–, VSENSE = 0 mV | 10 | 20 | 30 | |||
OUTPUT | ||||||
G | Gain | A1 devices | 20 | V/V | ||
A2 devices | 50 | |||||
A3 devices | 100 | |||||
A4 devices | 200 | |||||
A5 devices | 500 | |||||
Gain error | A1, A2, A3 devices, GND + 50 mV ≤ VOUT ≤ VS – 200 mV |
0.02 | ±0.1 | % | ||
A4, A5 devices, GND + 50 mV ≤ VOUT ≤ VS – 200 mV |
0.02 | ±0.15 | ||||
Gain error drift | TA = –40 °C to +125 °C | 1.5 | 5 | ppm/°C | ||
Nonlinearity error | 0.01 | % | ||||
Maximum capacitive load | No sustained oscillations, no isolation resistor | 500 | pF | |||
VOLTAGE OUTPUT | ||||||
Swing to VS power supply rail | RLOAD = 10 kΩ, TA = –40 °C to +125 °C | VS – 0.07 | VS – 0.2 | V | ||
Swing to ground | RLOAD = 10 kΩ, VSENSE = 0 V, TA = –40 °C to +125 °C | 0.005 | 0.025 | V | ||
FREQUENCY RESPONSE | ||||||
BW | Bandwidth | A1 devices, CLOAD = 5 pF, VSENSE = 200 mV | 1100 | kHz | ||
A2 devices, CLOAD = 5 pF, VSENSE = 80 mV | 1100 | |||||
A3 devices, CLOAD = 5 pF, VSENSE = 40 mV | 900 | |||||
A4 devices, CLOAD = 5 pF, VSENSE = 20 mV | 850 | |||||
A5 devices, CLOAD = 5 pF, VSENSE = 8 mV | 800 | |||||
SR | Slew rate | 2 | V/µs | |||
Settling time | VOUT =4 V ± 0.1 V step, output settles to 0.5% | 9 | µs | |||
VOUT =4 V ± 0.1 V step, output settles to 1% | 5 | |||||
NOISE | ||||||
Ven | Voltage noise density | 50 | nV/√Hz | |||
POWER SUPPLY | ||||||
VS | Supply voltage | TA = –40 °C to +125 °C | 2.7 | 20 | V | |
IQ | Quiescent current, INA290 | 370 | 500 | µA | ||
TA = –40 °C to +125 °C | 600 |