SBOSA04D March 2022 – December 2024 INA296A , INA296B
PRODUCTION DATA
In this example application, the common-mode voltage ranges from 0V to 22V. The maximum sense current is 1.25A, and a 5V supply is available for the INA296x. Following the design guidelines from RSENSE and Device Gain Selection, a RSENSE of 50mΩ and a gain of 20V/V are selected to provide good output dynamic range. Table 8-2 lists the design setup for this application.
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Power supply voltage | 5V |
Common mode voltage range | 0V to 22V |
Maximum sense current | 1.25A |
RSENSE resistor | 50mΩ |
Gain option | 20V/V |