SBOSA04D March 2022 – December 2024 INA296A , INA296B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
VCM | Common-mode input range(1) | VIN+, VIN– = –5V to 110V, VSENSE = 0mV TA = –40°C to 125°C |
–5 | 110 | V | |
CMRR | Common-mode rejection ratio, input-referred | VIN+, VIN– = –5V to 110V, VSENSE = 0mV TA = –40°C to 125°C, INA296A |
150 | 166 | dB | |
VIN+, VIN– = –5V to 110V, VSENSE = 0mV TA = –40°C to 125°C, INA296B |
120 | 130 | ||||
f = 50kHz | 105 | |||||
Vos | Offset voltage, input-referred | VSENSE = 0mV, INA296A1 | ±5 | ±20 | µV | |
VSENSE = 0mV, INA296A2 | ±3 | ±15 | ||||
VSENSE = 0mV, INA296A3, INA296A4 | ±3 | ±10 | ||||
VSENSE = 0mV, INA296A5 | ±2 | ±8 | ||||
VSENSE = 0mV, INA296B | ±25 | ±150 | ||||
dVos/dT | Offset voltage drift, input-referred | TA = –40°C to 125°C, INA296A1 | ±50 | ±250 | nV/°C | |
TA = –40°C to 125°C, INA296A2 | ±30 | ±150 | ||||
TA = –40°C to 125°C, INA296A3, INA296A4, INA296A5 | ±20 | ±100 | ||||
TA = –40°C to 125°C, INA296B | ±100 | ±500 | ||||
PSRR | Power-supply rejection ratio, input-referred | VS = 2.7V to 20V, VSENSE = 0mV, VREF1 = VREF2 = 1V, TA = –40°C to 125°C, INA296A1 |
±0.2 | ±1 | µV/V | |
VS = 2.7V to 20V, VSENSE = 0mV, VREF1 = VREF2 = 1V, TA = –40°C to 125°C, INA296A2 |
±0.1 | ±0.75 | ||||
VS = 2.7V to 20V, VSENSE = 0mV, VREF1 = VREF2 = 1V, TA = –40°C to 125°C, INA296A3, INA296A4, INA296A5 |
±0.06 | ±0.5 | ||||
VS = 2.7V to 20V, VSENSE = 0mV, VREF1 = VREF2 = 1V, TA = –40°C to 125°C, INA296B |
±1 | ±10 | ||||
IB | Input bias current | IB+, IB–, VSENSE=0mV | 25 | 35 | 45 | µA |
Reference input range | 0 | VS | V | |||
OUTPUT | ||||||
G | Gain | A1, B1 Devices | 10 | V/V | ||
A2, B2 Devices | 20 | V/V | ||||
A3, B3 Devices | 50 | V/V | ||||
A4, B4 Devices | 100 | V/V | ||||
A5, B5 Devices | 200 | V/V | ||||
GERR | Gain Error | (GND + 50mV) < VOUT < (VS - 200mV), INA296A1, INA296A2, INA296A3 |
±0.002 | ±0.01 | % | |
(GND + 50mV) < VOUT < (VS - 200mV), INA296A4, INA296A5 |
±0.003 | ±0.015 | ||||
(GND + 50mV) < VOUT < (VS - 200mV), INA296B |
±0.02 | ±0.1 | ||||
Gain Error Drift | TA = –40°C to +125°C, INA296A1, INA296A2, INA296A3 |
±0.05 | ±1 | ppm/°C | ||
TA = –40°C to +125°C, INA296A4, INA296A5 |
±0.1 | ±2 | ||||
TA = –40°C to +125°C, INA296B |
±0.2 | ±5 | ||||
Non-Linearity Error | ±0.001 | % | ||||
Maximum Capacitive Load | No sustained oscillations, No isolation resistor | 1 | nF | |||
VOLTAGE OUTPUT | ||||||
Swing to VS Power Supply Rail | RL = 10kΩ to GND, TA = –40°C to +125°C |
VS − 0.07 | VS − 0.2 | V | ||
Swing to Ground | RL = 10kΩ to GND, VSENSE = 0mV, VREF1 = VREF2 = 0V, TA = –40°C to +125°C |
8 | 20 | mV | ||
REFERENCE INPUT | ||||||
RVRR | Reference voltage rejection ratio, input-referred | VREF1 = VREF2 = 0.5V to 4.5V, TA = –40°C to +125°C, INA296A1, |
±1 | ±2.5 | µV/V | |
VREF1 = VREF2 = 0.5V to 4.5V, TA = –40°C to +125°C, INA296A2, INA296A3, INA296A4, INA296A5 |
±0.5 | ±1.5 | ||||
VREF1 = VREF2 = 0.5V to 4.5V, TA = –40°C to +125°C, INA296B |
±10 | ±20 | ||||
Reference divider accuracy | VOUT = |(VREF1 + VREF2)| / 2 at VSENSE =0mV, VREF1 = VS, VREF2 = GND VREF1 = GND, VREF2 = VS TA = –40°C to +125°C, INA296A1, INA296A2, |
±0.002 | ±0.005 | % | ||
VOUT = |(VREF1 + VREF2)| / 2 at VSENSE =0mV, VREF1 = VS, VREF2 = GND VREF1 = GND, VREF2 = VS TA = –40°C to +125°C, INA296A3, INA296A4, INA296A5 |
±0.002 | ±0.01 | ||||
VOUT = |(VREF1 + VREF2)| / 2 at VSENSE =0mV, VREF1 = VS, VREF2 = GND VREF1 = GND, VREF2 = VS TA = –40°C to +125°C, INA296B |
±0.02 | ±0.15 | ||||
FREQUENCY RESPONSE | ||||||
BW | Bandwidth | All Gains, −3dB Bandwidth | 1.1 | MHz | ||
Settling time | VIN+, VIN– = 48V, VOUT = 0.5V to 4.5V, Output settles to 0.5% |
1.5 | µs | |||
VIN+, VIN– = 48V, VOUT = 0.5V to 4.5V, Output settles to 1% |
1 | µs | ||||
VIN+, VIN– = 48V, VOUT = 0.5V to 4.5V, Output settles to 5% |
0.5 | µs | ||||
SR | Slew Rate | Rising | 8 | V/µs | ||
NOISE (Input referred) | ||||||
Voltage noise density | A1, B1 Devices | 62 | nV/√Hz | |||
A2, B2 Devices | 49 | |||||
A3, B3 Devices | 39 | |||||
A4, B4 Devices | 36 | |||||
A5, B5 Devices | 28 | |||||
POWER SUPPLY | ||||||
VS | Supply Voltage | 2.7 | 20 | V | ||
IQ | Quiescent current | VSENSE = 0mV | 2.5 | 3 | mA | |
VSENSE = 0mV, TA = –40°C to +125°C |
3.2 | mA | ||||
TEMPERATURE | ||||||
TA | Specified Range | –40 | 125 | °C |