SBOSA17 September 2024 TRF1305B1
ADVMIX
The primary design requirement for an IQ demodulator application is to interface a pair of passive mixers with an RF ADC. The mixers have a 0‑V common-mode voltage. The ADC requires an input common-mode voltage of 1.2V with full-scale swing of 1.35VPP. Choose the power supplies, and design the input/output network for the TRF1305x1 as the ADC driver amplifier, to perform the dc level shifting and amplification function.