SBOSA17 September   2024 TRF1305B1

ADVMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics - TRF1305B1
    6. 6.6 Typical Characteristics - TRF1305B1
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Fully Differential RF Amplifier
      2. 7.3.2 Output Common-Mode Control
      3. 7.3.3 Internal Resistor Configuration
    4. 7.4 Device Functional Modes
      1. 7.4.1 MODE Pin
        1. 7.4.1.1 Input Common-Mode Extension
      2. 7.4.2 Power-Down Mode
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Input and Output Interface Considerations
        1. 8.1.1.1 Single-Ended Input
        2. 8.1.1.2 Differential Input
        3. 8.1.1.3 DC Coupling Considerations
      2. 8.1.2 Gain Adjustment With External Resistors in a Differential Input Configuration
    2. 8.2 Typical Application
      1. 8.2.1 TRF1305x1 as ADC Driver in a Zero-IF Receiver
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Supply Voltages
      2. 8.3.2 Single-Supply Operation
      3. 8.3.3 Split-Supply Operation
      4. 8.3.4 Supply Decoupling
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Thermal Considerations
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TRF1305B1 is a very-high-performance, closed-loop, single-channel RF amplifier that has an operational bandwidth from true-dc to > 6.5GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the fixed gain configuration. If lower gain is desired, use external resistors.

The TRF1305B1 features a VOCM pin that allows setting different output common-mode and input common-mode voltages; for example, level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages. The TRF1305B1 also features a floating 2-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies.

The TRF1305B1 has a power-down feature. The device is fabricated with TI's proprietary advanced BiCMOS process and is available in a space-saving, 2mm × 2mm, 12‑pin, WQFN-FCRLF package.

Device Information
PART NUMBER(1) D2D POWER GAIN PACKAGE(2)
TRF1305A1(3) 15dB RPV
(WQFN-FCRLF, 12)
TRF1305B1 10dB
TRF1305C1(3) 5dB
See Section 4.
For more information, see Section 11.
Preview information (not Advanced Information).
TRF1305B1 TRF1305x1 in S2D Configuration Driving a High-Speed ADC TRF1305x1 in S2D Configuration Driving a High-Speed ADC