SBOSA17 September 2024 TRF1305B1
ADVMIX
The TRF1305x1 allow minor gain adjustments by configuring the input external resistive network that is part of the differential input configuration. Figure 8-5 shows the external input network that comprises of a shunt resistor, RIN_SH, and two series input resistors, RIN_SER, connected to the input pins of the amplifier.
Table 8-1 provides resistor configurations for a 100Ω differential source impedance.
TRF1305B1 | ||
---|---|---|
POWER GAIN (dB) | RIN_SH (Ω) | RIN_SER (Ω) |
10 | 1000 | 25 |
9 | 408 | 30 |
8 | 267 | 35 |
7 | 204 | 41 |
6 | 169 | 47 |
5 | 146 | 54 |
Use external resistive attenuation network only for small gain adjustments because there is a dB-to-dB noise figure degradation with the resistive attenuators. Use an amplifier version that requires minimal attenuation for achieving the overall gain.
For example, to realize 10dB overall gain with RS = 100Ω differential, the two options are:
Option 1 is recommended because the NF is better by approximately 3dB compared to option 2.