The OPA596 and OPA2596 (OPAx596) are high-voltage (85V), high slew rate (100V/μs), micro-power (420μA), unity-gain stable operational amplifiers.
The OPAx596 enable the next generation of high-voltage systems, such as output load drivers in semiconductor test and digital power supplies by increasing the output voltage of the system though high-gain configurations. Low power consumption and industry-standard small packages allow the device to be used in high-density systems that are size constrained, while reducing the thermal management requirements for the system.
Through proprietary design techniques, the OPAx596 are capable of a very high slew rate with minimal power consumption to improve large-signal settling time and maximize the effective large-signal bandwidth. These devices also offers mux-friendly inputs that enable large differential voltage (up to 85V) and help improve settling behavior when compared to traditional inputs in multiplexed applications.
The OPAx596 are available in industry-standard packages and operates across the temperature range of –40°C to +125°C.
PART NUMBER | CHANNELS | PACKAGE(1) |
---|---|---|
OPA596 | Single | DBV (SOT-23, 5) |
OPA2596(2) | Dual | D (SOIC, 8) |
DGK (VSSOP, 8) |
PART NUMBER | OUTPUT CURRENT | INPUT OFFSET |
---|---|---|
OPAx596 | ±30mA | 1mV |
OPAx593 | ±250mA | 100µV |