SBOSA42 June 2024 OPA596
ADVANCE INFORMATION
The OPAx596 is used to drive a piezoelectric actuator with a 100V operating range at a frequency of 100Hz. The large capacitance inherent to the piezoelectric actuator can cause undesired ringing of the driver amplifier. An inaccurate response of the actuator is possible due in part to amplifier instability. Adequate phase margin for a 500nF equivalent load is necessary for a robust driver circuit for the piezoelectric actuator presented here.
PARAMETER | VALUE | |
---|---|---|
Positive supply voltage | 60V | |
Negative supply voltage | –5V | |
Piezoelectric actuator capacitance (1kHz) | 500nF | |
Piezoelectric operating voltage range | 0V to 100V | |
Operating frequency | 100Hz | |
DAC output voltage | 5VPP |