SBOSA42 June 2024 OPA596
ADVANCE INFORMATION
The amplifiers feature state-of-the-art CMOS technology and advanced design features that help achieve outstanding ac performance and enable small package options. The OPAx596 strengths also include 3.75MHz bandwidth, 12.8nV/√Hz noise spectral density, and low input bias current. These features make the OPAx596 an exceptional choice to gain or buffer the output of a digital-to-analog converter (DAC) in digitally programmable power supplies.