SBOSA42 June 2024 OPA596
ADVANCE INFORMATION
The OPAx596 operates from power supplies up to ±42.5V (85V), and as little as ±4V (8V) with excellent performance. Most behavior remains unchanged throughout the full operating voltage range. A power-supply bypass capacitor of at least 0.1µF is required for proper operation. Ensure that the capacitor voltage is rated for high voltage across the full operating temperature range. Some applications do not require an equal positive and negative output voltage swing. The OPAx596 can be powered with asymmetrical supplies.