SBOSA77A March 2023 – April 2024 OPA928
PRODUCTION DATA
Some applications require a differential signal measurement with very high input impedance. In such cases, an instrumentation amplifier is used. A high performance instrumentation amplifier can be built using the OPA928 and the RES11A series of matched resistor pairs. Figure 7-19 enables a very high impedance, differential measurement with a gain of 10V/V.
To achieve higher common-mode rejection ratio, a three op amp instrumentation amplifier can be implemented with an additional op amp and RES11A. Figure 7-20 shows a high CMRR, very high input impedance, instrumentation amplifier.