SBOSA95E May 2022 – June 2024 OPA2863A , OPA863A
PRODUCTION DATA
at VS+ = 3 V, VS– = 0 V, RF = 0 Ω for G = 1 V/V, otherwise RF = 1 kΩ for other gains, CL = 1 pF, RL = 2 kΩ connected to 1 V, G = 1 V/V, input and output VCM = 1 V, and TA ≅ 25°C (unless otherwise noted)
VOUT = 20 mVPP |
VS = ±1.5 V, measured for 10 units |
μ = 7.36 μA, σ = 0.29 μA |
VOUT = 1 VPP |
VS = ±1.5 V |
Output saturated and then short-circuited to other supply |