SBOSA95E May 2022 – June 2024 OPA2863A , OPA863A
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VS– to VS+ | Supply voltage | 13 | V | |
Supply turn-on/off maximum dV/dt | 1 | V/µs | ||
VI | Input voltage | VS– – 0.5 | VS+ + 0.5 | V |
VID | Differential input voltage | ±1 | V | |
II | Continuous input current(2) | ±10 | mA | |
IO | Continuous output current(3) | ±30 | mA | |
Continuous power dissipation | See Thermal Information | |||
TJ | Junction temperature | 150 | °C | |
TA | Operating ambient temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 150 | °C |