SBOSAA1H April   2022  – November 2024 OPA2310 , OPA310 , OPA4310

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information for Single Channel
    5. 6.5 Thermal Information for Dual Channel
    6. 6.6 Thermal Information for Quad Channel
    7. 6.7 Electrical Characteristics
    8. 6.8 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Operating Voltage
      2. 7.3.2  Rail-to-Rail Input
      3. 7.3.3  Rail-to-Rail Output
      4. 7.3.4  Capacitive Load and Stability
      5. 7.3.5  Overload Recovery
      6. 7.3.6  EMI Rejection
      7. 7.3.7  ESD and Electrical Overstress
      8. 7.3.8  Input ESD Protection
      9. 7.3.9  Shutdown Function
      10. 7.3.10 Packages with an Exposed Thermal Pad
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 OPAx310 Low-Side, Current Sensing Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4.     Trademarks
    5. 9.4 Electrostatic Discharge Caution
    6. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The OPAx310 family of op amps includes single (OPA310), dual (OPA2310), and quad-channel (OPA4310), low-voltage (1.5V to 5.5V), high output current operational amplifiers (op amps) with rail-to-rail input and output swing capabilities. The OPAx310S also features a very fast shutdown response and has a typical enable time of 0.9µs that allows for power savings when the application involves duty cycling the amplifier signal chain. OPAx310 family has a robust ESD performance with fail safe input ESD structure where there are no diodes connected from inputs to the positive power supply rail.

OPAx310 is offered in power pad, standard, small size package variants and has an internal current limit protection, thermal shutdown protection that enables additional robustness when operating with high output current. OPAx310 can swing very close to the rails and has a short-circuit current of 75mA minimum across temperature at 5.5V power supply. Additional output current capability can be achieved by carefully connecting multiple op amps in parallel. OPAx310 devices are an excellent choice for LED driver, LCD driver, laser driver, TEC driver applications and can also be used as a reference buffer, guard amplifier, or as a discrete LDO.

The robust design of the OPAx310 family simplifies circuit design. These op amps feature an integrated RFI and EMI rejection filter with no-phase reversal in input overdrive conditions. These devices also deliver excellent AC performance with a gain bandwidth of 3MHz and can drive up to 250pF of capacitor load with no sustained oscillations, enabling designers to achieve both improved performance and a lower-power consumption.

Device Information
PART NUMBER(1) CHANNEL COUNT PACKAGE(2) PACKAGE SIZE(4)
OPA310 Single DBV (SOT-23, 5) 2.9mm × 2.8mm
DCK (SC70, 5) 2.1mm × 1.25mm
DPW (X2SON, 5)(3) 0.8mm × 0.8mm
DRL (SOT-5X3, 5) (3) 1.6mm × 1.6mm
OPA310S Single, Shutdown DBV (SOT-23, 6) 2.9mm × 2.8mm
DCK (SC70, 6) 2mm × 1.25mm
OPA2310 Dual D (SOIC, 8) 4.9mm × 6mm
DDF (SOT-23, 8)(3) 2.9mm × 2.8mm
DSG (WSON, 8) 2mm × 2mm
DGK (VSSOP, 8) 3mm × 4.9mm
PW (TSSOP, 8)(3) 3mm × 6.4mm
OPA2310S Dual, Shutdown RUG (X2QFN, 10) 1.5mm × 2mm
DGQ (HVSSOP, 10) (3) 3mm × 4.9mm
OPA4310 Quad D (SOIC, 14) 8.65mm × 6mm
PW (TSSOP, 14) 5mm × 6.4mm
RUC (X2QFN, 14)(3) 2mm × 2mm
OPA4310S Quad, Shutdown RTE (WQFN, 16) 3mm × 3mm
DYY (SOT-23, 16) (3) 4.2mm × 2mm
See Section 4
For more information, Section 11.
Package is for preview only.
The package size (length × width) is a nominal value and includes pins, where applicable.
OPA310 OPA2310 OPA4310 LED /
          EML Biasing With Current Sense LED / EML Biasing With Current Sense