SBOSAA6 May 2024 INA790B
ADVANCE INFORMATION
TERM | SYMBOL | EQUATION | TYPICAL VALUE |
---|---|---|---|
Initial input offset with Temp drift | IOS_T | 30mA | |
Added input offset because of common-mode voltage | IOS_CM | 0µA | |
Added input offset because of reference voltage | IOS_REF | 0µA | |
Total input offset Current | IOS_Total | 30mA | |
Error from input offset | ErrorIOS | 0.12% | |
Gain error with Gain drift | ErrorG | 0.35% | |
Nonlinearity error | ErrorLin | — | 0.01% |
Total error | — | 0.38% |