SBOSAA6A May 2024 – December 2024 INA790B
PRODUCTION DATA
TERM | SYMBOL | EQUATION | MAX VALUE |
---|---|---|---|
Initial input offset with Temp drift | IOS_T | 92.5mA | |
Added input offset because of common-mode voltage | IOS_CM | 2.8mA | |
Added input offset because of reference voltage | IOS_REF | 31.25mA | |
Total input offset Current | IOS_Total | 97.7mA | |
Error from input offset | ErrorIOS | 0.39% | |
Gain error with Gain drift | ErrorG | 0.7% | |
Error due to Gain Nonlinearity | ErrorLin | 0.0937% | |
Total error | — | 0.885% |