SBOSAA9B March 2023 – December 2024 TRF0208-SEP
PRODMIX
The TRF0208-SEP is a very high performance fully differential amplifier (FDA) optimized for radio frequency (RF) applications. This device is excellent for ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC) such as the high-performance AFE7950-SEP or ADC12DJ5200-SEP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF package.
The TRF0208-SEP operates on a single-rail supply and consumes about 138mA of active current. A power-down feature is available for power saving.
PART NUMBER(1) | GRADE | BODY SIZE(2) |
---|---|---|
TRF0208RPVTNSP(3) | Flight-grade SEP | 2.00mm × 2.00mm Mass = 7.558mg |
TRF0208RPVT/EM | Engineering samples(4) |