SBOSAC9E August 2022 – July 2024 OPA2992-Q1 , OPA4992-Q1 , OPA992-Q1
PRODUCTION DATA
The OPAx992-Q1 family (OPA992-Q1, OPA2992-Q1, and OPA4992-Q1) is a family of high voltage (40V) general purpose operational amplifiers. These devices offer excellent DC precision and AC performance, including rail-to-rail input or output, low offset (±210µV, typical), low offset drift (±0.25µV/°C, typical) and low noise (7nV/√Hz at 1kHz, 4.4nV/√Hz at 10kHz).
Features such as differential and common-mode input voltage ranges to the supply rails, high short-circuit current (±65mA), and high slew rate (32V/µs) make the OPAx992-Q1 a flexible, robust, and high-performance op amp for high-voltage automotive applications.
The OPAx992-Q1 family of op amps is available in standard packages (such as SOIC, TSSOP, VSSOP, SOT-23, and SC70), and is specified from –40°C to 125°C.
PART NUMBER(1) | PACKAGE | PACKAGE SIZE(2) |
---|---|---|
OPA992-Q1 | DCK (SC70, 5) | 2mm × 2.1mm |
DBV (SOT-23, 5) | 2.9mm × 2.8mm | |
OPA2992-Q1 | DGK (VSSOP, 8) | 3mm × 4.9mm |
PW (TSSOP, 8) | 3mm × 6.4mm | |
D (SOIC, 8) | 4.9mm × 6mm | |
OPA4992-Q1 | PW (TSSOP, 14) | 5mm × 6.4mm |
D (SOIC, 14) | 8.65mm × 6mm |