SBOSAC9E August 2022 – July 2024 OPA2992-Q1 , OPA4992-Q1 , OPA992-Q1
PRODUCTION DATA
The OPAx992-Q1 family (OPA992-Q1, OPA2992-Q1, and OPA4992-Q1) is a family of high voltage (40V) general purpose operational amplifiers.
These devices offer excellent DC precision and AC performance, including rail-to-rail input or output, low offset (±210µV, typical), and low offset drift (±0.25µV/°C, typical).
Special features such as differential and common-mode input voltage range to the supply rail, high short-circuit current (±65mA), and high slew rate (32V/µs) make the OPAx992-Q1 an extremely flexible, robust, and high-performance operational amplifier for high-voltage automotive applications.