SBOSAC9E August 2022 – July 2024 OPA2992-Q1 , OPA4992-Q1 , OPA992-Q1
PRODUCTION DATA
The OPAx992-Q1 family offers excellent DC precision and AC performance. These devices operate up to 40V supply rails and offer true rail-to-rail input or output, low offset voltage and offset voltage drift, as well as 10.6MHz bandwidth and high output drive. These features make the OPAx992-Q1 a robust, high-performance operational amplifier for high-voltage automotive applications.