SBOSAD1 May 2024 INA791B
ADVANCE INFORMATION
The INA791x is a voltage output, current sense amplifier with an integrated shunt resistor of 400μΩ. The INA791x is designed to monitor bidirectional current over a common-mode range of –4V to 110V, independent of the supply voltage. Adjustable gain option assists in optimizing the system dynamic range. The integration of the Kelvin connected shunt resistor with a zero-drift chopped amplifier provides calibration equivalent measurement accuracy, ultra-low temperature drift performance of 35ppm/°C, and an optimized layout for the sensing resistor.
This device operates from a single 2.7V to 5.5V power supply, drawing a maximum of 3.75mA of supply current. All versions are specified over the extended operating temperature range (–40°C to +125°C), and are available in a 15-pin VQFN package.