SBOSAD1 May 2024 INA791B
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
VCM | Common-mode input range | VIN+ = –4V to 110V, ISENSE = 0A, TA = –40°C to +125°C |
–4 | 110 | V | |
CMRR | Common-mode rejection ratio | VIN+ = –4V to 110V, ISENSE = 0A, TA = –40°C to +125°C, INA791A |
±25 | ±79 | µA/V | |
VIN+ = –4V to 110V, ISENSE = 0A, TA = –40°C to +125°C, INA791B |
±790 | ±2500 | ||||
CMRR | Common-mode rejection ratio | f = 50kHz | ±56 | mA/V | ||
Ios | Offset current, input referred | ISENSE = 0A, INA791A | ±5 | ±30 | mA | |
ISENSE = 0A, INA791B | ±62.5 | ±375 | ||||
dIos/dT | Offset current drift | ISENSE = 0A, TA = –40°C to +125°C, INA791A |
0.125 | ±0.625 | mA/°C | |
ISENSE = 0A, TA = –40°C to +125°C, INA791B |
0.250 | ±1.25 | ||||
PSRR | Power supply rejection ratio | VS = 2.7V to 5.5V, VREF = 1V, ISENSE = 0A, INA791A | 0.25 | ±2.5 | mA/V | |
VS = 2.7V to 5.5V, VREF = 1V, ISENSE = 0A, INA791B | 2.5 | ±25 | ||||
IB | Total input bias current | IB++ IB-, ISENSE = 0A | ±50 | ±80 | ±100 | µA |
IFB | Feed-back current | ISENSE = 0A | ±1.3 | nA | ||
ISENSE = 0A, TA = –40°C to +125°C | ±5 | |||||
INTEGRATED SHUNT RESISTOR | ||||||
RSHUNT | Internal Kelvin shunt resistance | IN+ to IN-, TA = 25°C | 350 | 400 | 500 | µΩ |
Pin to pin package resistance | IS+ to IS-, TA = 25°C | 450 | 560 | 650 | µΩ | |
Pin to pin package inductance | IS+ to IS-, TA = 25°C | 2 | nH | |||
ISENSE | Maximum Continuous Current | TA = –40°C to +125°C | ±50 | A | ||
Short time overload change | ISENSE = 120A for 5 seconds | ± 0.05 | % | |||
Change due to temperature cycle | –65°C to 150°C, 500 cycles | ± 0.1 | % | |||
Shunt resistance change to solder heat | 260°C solder, 10 seconds | ± 0.1 | % | |||
High temperature exposure change | 1000 hours, TA = 150°C | ± 0.15 | % | |||
OUTPUT | ||||||
G | Gain | INA791A, INA791B, | 20 | mV/A | ||
G | System Gain error (shunt + amplifier) (1) | GND + 50mV ≤ VOUT ≤ VS – 200mV, TA = 25°C, INA791A |
±0.05 | ±0.35 | % | |
GND + 50mV ≤ VOUT ≤ VS – 200mV, TA = 25°C, INA791B |
±0.1 | ±1 | ||||
G | System Gain error (shunt + amplifier) | TA = –40°C to +125°C, INA791A | ±0.5 | ±35 | ppm/°C | |
TA = –40°C to +125°C, INA791B | ±10 | ±75 | ||||
Non-Linearity Error | GND + 10mV ≤ VOUT ≤ VS – 200mV | ±0.01 | % | |||
RVRR | Reference voltage rejection ratio (input - referred) | ±2.5 | ±12.5 | mA/V | ||
Maximum capacitive load | No sustained oscillation | 0.5 | nF | |||
VOLTAGE OUTPUT | ||||||
Swing to Vs Power Supply Rail | RL = 10kΩ to GND, VREF = VS, Adjustable Gain = 4, TA = –40°C to +125°C | VS – 0.05 | VS – 0.2 | V | ||
Swing to Ground | RL = 10kΩ to GND, Adjustable Gain = 4, VREF = GND, TA = –40°C to +125°C | VGND + 5 | VGND + 20 | mV | ||
Swing to Ground | RL = 10kΩ to GND, VREF = GND, TA = –40°C to +125°C | VGND + 1 | VGND + 5 | mV | ||
FREQUENCY RESPONSE | ||||||
BW | Bandwidth (current sense amplifier) | –3dB Bandwidth, VFB = VOUT | 1 | MHz | ||
–3dB Bandwidth, Adjustable Gain = 4 | 0.5 | MHz | ||||
Settling time (current sense amplifier input to out) | VIN+, VIN- = 48V, VOUT = 1.5V to 3.5V, Output settles to 1% |
1.5 | µs | |||
VIN+, VIN- = 48V, Adjustable Gain = 4, VOUT = 0.5V to 4.5V, Output settles to 1% | 2.5 | µs | ||||
VIN+, VIN- = 48V, VOUT = 1.5V to 3.5V, Output settles to 5% |
1 | µs | ||||
VIN+, VIN- = 48V, Adjustable Gain = 4, VOUT = 0.5V to 4.5V, Output settles to 5% | 2 | µs | ||||
SR | Slew Rate | VFB = VOUT | 1.8 | V/µs | ||
Adjustable Gain = 4 | 1.5 | V/µs | ||||
NOISE | ||||||
Current Noise Density | 150 | µA/√Hz | ||||
POWER SUPPLY | ||||||
IQ | Quiescent current | 3.5 | 3.75 | mA | ||
TA = –40°C to +125°C | 4 | mA | ||||
TEMPERATURE | ||||||
Alert | Thermal Alert Threshold | Rpullup = 10kΩ, | 160 | °C | ||
AlertLO | Thermal Alert Threshold Swing to Ground | Rpullup = 10kΩ, | 200 | mV |