SBOSAF5 April 2024 TMCS1126-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | ||
---|---|---|---|---|---|
GENERAL | |||||
CLR | External clearance(1) | Shortest terminal-to-terminal distance through air | ≥ 8 | mm | |
CPG | External creepage(1) | Shortest terminal-to-terminal distance across the package surface | ≥ 8 | mm | |
CTI | Comparative tracking index | DIN EN 60112; IEC 60112 | ≥ 600 | V | |
Material group | According to IEC 60664-1 | I | |||
Overvoltage category per IEC 60664-1 | Rated mains voltage ≤ 600VRMS | I-IV | |||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 1344 | VPK | |
VIOWM | Maximum reinforced isolation working voltage | AC voltage (sine wave) | 600 | VRMS | |
849 | VDC | ||||
Maximum basic isolation working voltage | AC voltage (sine wave) | 950 | VRMS | ||
1344 | VDC | ||||
VIOTM | Maximum transient isolation voltage | VTEST = √2 x VISO, t = 60s (qualification); VTEST = 1.2 × VIOTM, t = 1s (100% production) |
7071 | VPK | |
VIOSM | Maximum surge isolation voltage(2) | Test method per IEC 62368-1, 1.2/50µs waveform, VTEST = 1.3 × VIOSM (qualification) |
10000 | VPK | |
qpd | Apparent charge(3) | Method b1: At routine test (100% production) and preconditioning (type test), Vini = 1.2 × VIOTM, tini = 1s; Vpd(m) = 1.875 × VIORM, tm = 1s |
≤5 | pC | |
CIO | Barrier capacitance, input to output(4) | VIO = 0.4 sin (2πft), f = 1MHz | 0.6 | pF | |
RIO | Isolation resistance, input to output(4) | VIO = 500V, TA = 25°C | > 1012 | Ω | |
VIO = 500V, 100°C ≤ TA ≤ 125°C | > 1011 | Ω | |||
VIO = 500V at TS = 150°C | > 109 | Ω | |||
Pollution degree | 2 | ||||
UL 1577 | |||||
VISO | Withstand isolation voltage | VTEST = VISO, t = 60s (qualification); VTEST = 1.2 × VISO, t = 1s (100% production) |
5000 | VRMS |