SBOSAG0A October 2023 – May 2024 TMCS1133
PRODUCTION DATA
TI device nomenclature also includes a suffix with the device family name. This suffix indicates the package type (for example, DVG), the temperature range, and the device speed range, in megahertz.
For orderable part numbers of TMCS1133 devices in the SOIC package types, see the Package Option Addendum of this document, ti.com, or contact your TI sales representative.
For additional description of the device nomenclature markings on the die, see the Silicon Errata.