SBOSAG0B October 2023 – August 2024 TMCS1133
PRODUCTION DATA
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
RIN | Input Conductor Resistance | IN+ to IN– | 0.7 | mΩ | ||
RIN | Input Conductor Resistance Temperature Drift | TA= –40ºC to 125ºC | 2.1 | μΩ/°C | ||
IIN,MAX | Maximum Continuous Input Current(1) | TA= 25ºC | 80 | ARMS | ||
TA= 125ºC | 44 | |||||
OUTPUT | ||||||
S | Sensitivity | TMCS1133x7A | 20 | mV/A | ||
TMCS1133x1A | 25 | |||||
TMCS1133x8A | 33 | |||||
TMCS1133x2A | 50 | |||||
TMCS1133x9A | 66 | |||||
TMCS1133x3A | 75 | |||||
TMCS1133x4A | 100 | |||||
TMCS1133x5A | 150 | |||||
eS | Sensitivity Error | 0.05V ≤ VOUT ≤ VS − 0.2V | ±0.1 | ±0.4 | % | |
Sdrift,therm | Sensitivity Thermal Drift | 0.05V ≤ VOUT ≤ VS − 0.2V, TA = −40°C to 125°C | ±20 | ±50 | ppm/°C | |
Sdrift, life | Sensitivity Lifetime Drift(2) | 0.05V ≤ VOUT ≤ VS − 0.2V | ±0.2 | ±0.5 | % | |
eNL | Nonlinearity Error | VOUT = 0.1V to VS – 0.1V | ±0.1 | % | ||
VOUT,0A | Zero Current Output Voltage | TMCS1133AxA, IIN = 0A | 2.5 | V | ||
TMCS1133BxA, IIN = 0A | 1.65 | |||||
TMCS1133CxA, IIN = 0A | 0.33 | |||||
VOE | Output Voltage Offset Error | TMCS1133x7A, IIN = 0A | ±0.2 | ±1 | mV | |
TMCS1133x1A, IIN = 0A | ±0.2 | ±1 | ||||
TMCS1133x8A, IIN = 0A | ±0.2 | ±1 | ||||
TMCS1133x2A, IIN = 0A | ±0.3 | ±2 | ||||
TMCS1133x9A, IIN = 0A | ±0.3 | ±2 | ||||
TMCS1133x3A, IIN = 0A | ±0.4 | ±3 | ||||
TMCS1133x4A, IIN = 0A | ±0.5 | ±4 | ||||
TMCS1133x5A, IIN = 0A | ±0.6 | ±5 | ||||
VOE, drift, therm | Output Voltage Offset Thermal Drift | TMCS1133x7A, IIN = 0A, TA = –40°C to 125°C | ±10 | ±25 | µV/°C | |
TMCS1133x1A, IIN = 0A, TA = –40°C to 125°C | ±10 | ±25 | ||||
TMCS1133x8A, IIN = 0A, TA = –40°C to 125°C | ±10 | ±25 | ||||
TMCS1133x2A, IIN = 0A, TA = –40°C to 125°C | ±10 | ±30 | ||||
TMCS1133x9A, IIN = 0A, TA = –40°C to 125°C | ±10 | ±30 | ||||
TMCS1133x3A, IIN = 0A, TA = –40°C to 125°C | ±10 | ±30 | ||||
TMCS1133x4A, IIN = 0A, TA = –40°C to 125°C | ±15 | ±40 | ||||
TMCS1133x5A, IIN = 0A, TA = –40°C to 125°C | ±15 | ±40 | ||||
IOS, drift, life | Offset Lifetime Drift(2) | Input Referred, VOUT,0A / S, IIN = 0A | ±10 | ±24 | mA | |
PSRR | Power Supply Rejection Ratio | Input Referred, VS = 3V to 5.5V, TA= –40ºC to 125ºC | ±15 | ±50 | mA/V | |
CMTI | Common Mode Transient Immunity(3) | VCM = 1000V, ΔVOUT < 200mV, 1µs | 150 | kV/µs | ||
CMRR | Common Mode Rejection Ratio | Input Referred, DC to 60Hz | 5 | µA/V | ||
CMFR | Common Mode Field Rejection | Uniform External Magnetic Field, Input Referred, DC to 1kHz | 10 | mA/mT | ||
Input Noise Density | Input Referred, Full Bandwidth | 130 | μA/√Hz | |||
CL,MAX | Maximum Capacitive Load | VOUT to GND | 4.7 | nF | ||
Short Circuit Output Current | VOUT short to GND, short to VS | 50 | mA | |||
SwingVS | Swing to VS Power Supply Rail | RL = 10kΩ to GND, TA= –40ºC to 125ºC | VS – 0.02 | VS – 0.05 | V | |
SwingGND | Swing to GND | 5 | 10 | mV | ||
BANDWIDTH & RESPONSE | ||||||
BW | Analog Bandwidth | - 3dB Gain | 1.1 | MHz | ||
SR | Slew Rate(4) | Output rate of change between reaching 10% and 90% of final value as shown in Figure 7-2 with a 100ns input step | 8 | V/µs | ||
tr | Response Time(4) | Time between input and output reaching 90% of final values, as shown in Figure 7-2 with a 100ns input step and a 1V output transition | 120 | ns | ||
tpd | Propagation Delay(4) | Time between input and output reaching 10% of final values as shown in Figure 7-2 with a 100ns input step and a 1V output transition | 50 | ns | ||
Current Overload Recovery Time | 300 | ns | ||||
OVER CURRENT DETECTION | ||||||
VOC | Over Current Detection Threshold Voltage | VOC = S x IOC / 2.5 | 0.3 | VS | V | |
VOC Pin Input Impedance | 120 | kΩ | ||||
Over Current Hysteresis | TMCS1133x7A | 5 | A | |||
TMCS1133x1A | 4.5 | |||||
TMCS1133x8A | 3.4 | |||||
TMCS1133x2A | 3.5 | |||||
TMCS1133x9A | 2.8 | |||||
TMCS1133x3A | 2.2 | |||||
TMCS1133x4A | 1.4 | |||||
TMCS1133x5A | 2.7 | |||||
Vover Current Threshold Error | TA = –40°C to 125°C | ±2 | ±10 | % | ||
Over Current Detection Response Time | IIN step = 120% of IOC | 100 | 250 | ns | ||
OC,OL | OC Pin Pull-down Voltage | IOL = 3mA, TA = –40°C to 125°C | GND | 0.07 | 0.2 | V |
DIAGNOSTICS | ||||||
ALERT | Output Frequency | 8 | kHz | |||
Output Duty Cycle, Active Low | Thermal Alert | 80 | % | |||
Sensor Alert | 50 | |||||
Thermal & Sensor Alert | 20 | |||||
ALERT Pin Pull-down Voltage | IOL = 3mA. TA = –40°C to 125°C | GND | 0.07 | 0.2 | V | |
POWER SUPPLY | ||||||
VS | Supply Voltage | TA = –40ºC to 125ºC | 3.0 | 5.5 | V | |
IQ | Quiescent Current | TA = 25ºC | 11 | 14 | mA | |
TA = –40ºC to 125ºC | 14.5 | mA | ||||
Power On Time | Time from VS > 3V to valid output | 34 | ms |