9 Revision History
Changes from Revision A (October 2024) to Revision B (October 2024)
- Changed the data sheet status from Production Mixed to
Production Data
Go
- Removed the OPA994-Q1 preview note from the Device
Information tableGo
Changes from Revision * (November 2023) to Revision A (October 2024)
- Change the data sheet status from Advanced Information to Production
MixedGo
- Updated the maximum recommended supply voltage from 24V to 32V
throughout data sheetGo
- Updated the typical gain bandwidth product from 25MHz to 24MHz
throughout data sheetGo
- Updated the typical output short-circuit current from 150mA to 125mA
throughout data sheetGo
- Changed the status of OPA994QDBVRQ1 and OPA2994QDRQ1 from:
preview to: active
Go
- Added device typical characteristic curves in Typical Characteristics
sectionGo